
calcActive())">
IRTA 2P UC 24-240 VCA/24VCC time relay
A9E16065
BHD20.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9E16065
IRTA 2P UC 24-240 VCA/24VCC time relay
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IRTA 2P UC 24-240 VCA/24VCC time relay
BHD20.23
Description
iRTA relay - delays energizing of a load-1C/O - Uc 24-240 VAC/24VDC
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 8 A at 250 V AC, 8 A at 250 V DC, 0.01 A at 5 V DC |
[uc] Control Circuit Voltage | 24...240 V AC 50/60 Hz, 24 V DC |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iRTA |
Depth | 72 mm |
Device Short Name | iRTA |
IP Degree of Protection | IP20 |
Net Weight | 0.065 kg |
Mechanical Durability | 5000000 cycles |
Mounting Mode | fixed |
Product or Component Type | relay |
9 mm Pitches | 2 |
Product Name | iRT |
Range | Acti9 |
Mounting Support | 35 mm symmetrical DIN rail |
Colour | white |
Connections - Terminals | tunnel type terminals for 2 cable(s) 1.5-1.5 mm² flexible with cable end, tunnel type terminals for 2 cable(s) 1.5-1.5 mm² flexible without cable end, tunnel type terminals for 2 cable(s) 2.5-2.5 mm² rigid with cable end, tunnel type terminals for 2 cable(s) 2.5-2.5 mm² rigid without cable end |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review