
calcActive())">
IPRD 20R 20 KA 350V 3PN WITH REMOTE TRAN
A9L20601
BHD71.53
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L20601
IPRD 20R 20 KA 350V 3PN WITH REMOTE TRAN
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IPRD 20R 20 KA 350V 3PN WITH REMOTE TRAN
BHD71.53
Description
iPRD20r modular surge arrester - 3P + N - 350V - with remote transfert
Product Details
Activity | HDCFD |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | iPRD20r |
Depth | 69 mm |
Device Short Name | iPRD20r |
Device Application | distribution |
Earthing System | TT#|#TN-S |
Net Weight | 450 g |
Mounting Mode | clip-on (DIN rail) |
Poles Description | 3P + N |
Product or Component Type | surge arrester with pluggable cartridge |
9 mm Pitches | 8 |
Product Name | Acti9 iPRD |
Range | Acti9 |
Relative Humidity | 5-95 % |
Standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 3.5-3.5 N.m |
Wire Stripping Length | 14 mm |
Colour | white (RAL 9003) |
Connections - Terminals | tunnel type terminal (top or bottom) 2.5-25 mm² rigid, tunnel type terminal (top or bottom) 4-16 mm² flexible, tunnel type terminal (top or bottom) 4-16 mm² flexible with ferrule |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review