
calcActive())">
iPRD 20 20 KA 350V 1P
A9L20100
BHD13.93
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9L20100
iPRD 20 20 KA 350V 1P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
iPRD 20 20 KA 350V 1P
BHD13.93
Description
iPRD20 modular surge arrester - 1P - 350V
Product Details
Activity | HDCFD |
---|---|
Ambient Air Temperature for Operation | -25-60 °C |
[ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50/60 Hz |
Ambient Air Temperature for Storage | -40-85 °C |
Compatibility Code | iPRD20 |
Depth | 69 mm |
Device Short Name | iPRD20 |
Device Application | distribution |
Earthing System | IT 230#|#TN-C |
Net Weight | 0.11 kg |
Mounting Mode | clip-on (DIN rail) |
Poles Description | 1P |
Product or Component Type | surge arrester with pluggable cartridge |
9 mm Pitches | 2 |
Product Name | Acti9 iPRD |
Range | Acti9 |
Relative Humidity | 5-95 % |
Standards | EN 61643-11:2012, IEC 61643-11:2011 |
Tightening Torque | 2.5-2.5 N.m |
Colour | white (RAL 9003) |
Connections - Terminals | tunnel type terminal (downside) 2.5-35 mm², tunnel type terminal (upside) 2.5-35 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review