
calcActive())">
INDOOR MOVEMENT DETECTOR 360 FALSE CEILI
CCT56P001
BHD26.79
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CCT56P001
INDOOR MOVEMENT DETECTOR 360 FALSE CEILI
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
INDOOR MOVEMENT DETECTOR 360 FALSE CEILI
BHD26.79
Description
ARGUS standard indoor, false ceiling 360° - carton
Product Details
Activity | HDSPE |
---|---|
Weight (in Kg) | 13.564 kg |
[ue] Rated Operational Voltage | 220...240 V, 220...240 V |
Colour Tint | white |
Product or Component Type | movement detector |
Range | ARGUS |
Range of Product | ARGUS standard movement detector |
Load Type | incandescent lamp: 1000 W, AC, halogen lamp: 1000 W, AC, low voltage halogen lamp with wire-wound transformer: 500 VA, low voltage halogen lamp with electronic transformer: 250 VA, fluorescent tube: 200 VA, AC, compact fluorescent lamp: 3 x 23 W, AC, capacitive: : 6 A, 21 µF, AC, capacitive: : 10 A, 14 µF, AC |
Material | ABS + PC matt |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review