
calcActive())">
ILLUMINATED PUSHBUTTON HE
ZB4BW333
BHD5.58
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZB4BW333
ILLUMINATED PUSHBUTTON HE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ILLUMINATED PUSHBUTTON HE
BHD5.58
Description
Head for illuminated push button, Harmony XB4, metal, green flush, 22mm, universal LED, spring return, plan lens
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 10000000 cycles |
Overvoltage Category | class I conforming to IEC 60536 |
Product Compatibility | universal LED |
Net Weight | 0.026 kg |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 138.5 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZB4 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | head for illuminated push-button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review