
calcActive())">
IACTS 2NO INDICATION AUXILIARY
A9C15916
BHD28.59
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9C15916
IACTS 2NO INDICATION AUXILIARY
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
IACTS 2NO INDICATION AUXILIARY
BHD28.59
Description
Remote indication auxiliary, Acti9 iACTs, 2 NO
Product Details
Activity | HDCFD |
---|---|
[uc] Control Circuit Voltage | 24...240 V AC 50/60 Hz, 24...130 V DC |
[ui] Rated Insulation Voltage | 440 V |
[uimp] Rated Impulse withstand Voltage | 4 kV |
Ambient Air Temperature for Operation | -20-50 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iACTs |
Depth | 68 mm |
Device Short Name | iACTs |
IP Degree of Protection | IP20, IP20 conforming to IEC 60529 |
Mounting Mode | fixed, on the right of CT |
Product or Component Type | remote indication auxiliary |
9 mm Pitches | 1 |
Range | Acti9 |
Relative Humidity | 95-95 % at 55-55 °C |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | EN 60947-5 |
Tightening Torque | 0.8-0.8 N.m |
Wire Stripping Length | 9 mm |
Colour | white |
Tropicalisation | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review