
calcActive())">
HOUR COUNTER DIAMETER 22MM 230VAC 60HZ
XB5DSM6
BHD68.66
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5DSM6
HOUR COUNTER DIAMETER 22MM 230VAC 60HZ
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
HOUR COUNTER DIAMETER 22MM 230VAC 60HZ
BHD68.66
Description
Hour counter, Harmony XB5, plastic, 22mm, mechanical 5 digit display, 230..240V AC, 60Hz
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Mounting Support | panel mounting |
Net Weight | 0.045 kg |
Weight (in Kg) | 2.05 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 230...240 V, 230...240 V +/- 10 % |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | hour counter |
Width | 30 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review