
calcActive())">
Loading...
All Sellers

KB31EKT
Hotel Key Card Switch
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Hotel Key Card Switch
BHD19.17
Description
Hotel Key Card
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Connections - Terminals | pillar terminal |
Product or Component Type | keycard switch |
Cover Frame Colour Tint | white |
Width | 86 mm |
Range | Vivace |
Height | 86 mm |
Embedding Depth | 35 mm |
Number of Gangs | 1 gang |
Range of Product | Vivace |
Rated Current | 16 A at 220...240 V AC, resistive load |
Relative Humidity | 0-95 % |
Standards | IEC 60669-2-1 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account