
calcActive())">
HIGH SPEED FUSE 00 160A
DF400160
BHD53.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DF400160
HIGH SPEED FUSE 00 160A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
HIGH SPEED FUSE 00 160A
BHD53.39
Description
Fuse-link blades DIN 00 aR 690 V AC
Product Details
Activity | IDVSD |
---|---|
Weight (in Kg) | 2.4 kg |
Device Short Name | blade fuse |
Product or Component Type | fuses |
Range | DF |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review