
calcActive())">
GV5P150F 3P 36kA Motor Circuit Breaker
GV5P150F
BHD259.32
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV5P150F
GV5P150F 3P 36kA Motor Circuit Breaker
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
GV5P150F 3P 36kA Motor Circuit Breaker
BHD259.32
Description
Motor circuit breaker, TeSys GV5, 3P, 150A, Icu 36kA, thermal magnetic
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 0.003 kg |
[ith] Conventional Free Air Thermal Current | 150 A conforming to IEC 60947-4-1 |
Product Name | TeSys GV5, TeSys Giga |
[ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
Product or Component Type | motor circuit breaker |
Range | TeSys |
Device Application | motor protection |
Direct Connector | without |
Control Type | direct rotary handle |
Fire Resistance | 960 °C conforming to IEC 60695-2-11 |
Magnetic Tripping Current | 2250-2250 A |
Maximum Operating Rate | 25 cyc/h |
Phase Failure Sensitivity | yes conforming to IEC 60947-4-1 |
Poles Description | 3P |
Rated Duty | continuous |
Operating Altitude | 5000 m |
Net Weight | 2.4 kg |
Suitability for Isolation | yes conforming to EN/IEC 60947-2 |
Trip Unit Technology | electronic |
Mechanical Durability | 40000 cycles |
[ics] Rated Service Short-Circuit Breaking Capacity | 100 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 % at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Standards | EN/IEC 60947-1#|#EN/IEC 60947-2#|#EN/IEC 60947-4-1#|#UL 60947-4-1#|#CSA C22.2 No 60947-4-1 |
Power Dissipation per Pole | 9.2 W |
Utilisation Category | category A conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
[uimp] Rated Impulse withstand Voltage | 8 kV |
Ambient Air Temperature for Storage | -50-85 °C |
Breaking Capacity | 36 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 8 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
Product Certifications | IECEE CB Scheme#|#EAC (pending) |
[ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
[in] Rated Current | 150 A at 65 °C |
Height | 161 mm |
Depth | 155 mm |
Width | 105 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account