
calcActive())">
FRONT DISPLAY MODULE FDM 121 96 96 MM UL
TRV00121
BHD94.51
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TRV00121
FRONT DISPLAY MODULE FDM 121 96 96 MM UL
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FRONT DISPLAY MODULE FDM 121 96 96 MM UL
BHD94.51
Description
switchboard display module FDM 121, 1 connected device, screen 96 x 96 mm, IP54 on front face
Product Details
Range | Enerlin'X |
---|---|
Activity | PPACB |
Weight (in Kg) | 0.33 kg |
Ambient Air Temperature for Storage | -40-85 °C |
Ambient Air Temperature for Operation | -10-55 °C |
Device Short Name | FDM121 |
Compatibility Code | FDM121 |
IP Degree of Protection | IP53 front face: |
Control Type | remote control |
Height | 96 mm |
Depth | 33.6 mm |
Product or Component Type | display module |
Range | Enerlin'X |
Product Name | Enerlin'X FDM |
Width | 96 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account