
calcActive())">
FREQUENCY RELAY 40-60HZ 12-277VAC
RM35HZ21FM
BHD46.45
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RM35HZ21FM
FREQUENCY RELAY 40-60HZ 12-277VAC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FREQUENCY RELAY 40-60HZ 12-277VAC
BHD46.45
Description
Modular frequency control relay, Harmony, 5A, 1CO+1CO, 120…277V AC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Dielectric Test Voltage | 2 kV AC 50 Hz |
Hysteresis | 0.3-0.3 % fixed |
Immunity to Microbreaks | 10 ms |
Maximum Measuring Cycle | 200 ms measurement cycle as true rms value |
Maximum Switching Voltage | 250 V AC/DC |
Shock Resistance | 15 gn for 11 ms conforming to IEC 60255-21-1 |
Measurement Error | +/- 0.05 %/°C with temperature variation, < +/- 1 % over the whole range with voltage variation |
Measurement Range | 40...70 Hz frequency |
Mounting Support | 35 mm symmetrical DIN rail conforming to EN/IEC 60715 |
Nominal Output Current | 5 A |
Mechanical Durability | 30000000 cycles |
Overvoltage Category | III conforming to IEC 60664-1 |
Pollution Degree | 3 conforming to IEC 60664-1 |
Relative Humidity | 95-95 % at 55-55 °C conforming to IEC 60068-2-30 |
Relay Monitored Parameters | overfrequency and underfrequency 50 or 60 Hz |
Relay Name | RM35HZ21FM |
Relay Type | frequency control relays |
Repeat Accuracy | +/- 0.5 % for input and measurement circuit, +/- 0.5 % for time delay |
Reset Time | 2000 ms time delay |
Tightening Torque | 0.6-1 N.m conforming to IEC 60947-1 |
Vibration Resistance | 0.35 mm (f= 5-57.6 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1, 1 gn (f= 57.6-150 Hz) conforming to IEC 60068-2-6/IEC 60255-21-1 |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 120...277 V AC |
Compatibility Code | RM3 |
Connections - Terminals | screw connectors |
Insulation Resistance | > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60255-5, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60664-1, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60255-5, > 500 MOhm at 500 V DC between supply and relay output conforming to IEC 60664-1, > 500 MOhm at 500 V DC between measurement and relay output conforming to IEC 60255-5, > 1 MOhm at 500 V DC between supply and measurement conforming to IEC 60664-1 |
Status LED | 1 LED green for power ON, 1 LED yellow for correct frequency (high R1), 1 LED yellow for correct frequency (low R2) |
[in] Rated Current | 5 A |
[uc] Control Circuit Voltage | 120...277 V |
Housing Material | self-extinguishing plastic |
Minimum Switching Current | 10 mA at 5 V DC |
Ambient Air Temperature for Operation | -20-50 °C |
Product or Component Type | frequency control relay |
Width | 35 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review