
calcActive())">
FP SS 13A 2G DP SW SKT BK
GU3420D-BSS
BHD16.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU3420D-BSS
FP SS 13A 2G DP SW SKT BK
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FP SS 13A 2G DP SW SKT BK
BHD16.40
Description
Switched socket, Ultimate Screwless flat plate, 2P, screw terminal, IP20, stainless steel
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Colour Tint | stainless steel |
Connections - Terminals | screw terminal |
Product or Component Type | switched socket |
Width | 148 mm |
Range | Ultimate |
Depth | 30 mm |
Height | 88 mm |
Number of Gangs | 2 gangs |
Range of Product | Ultimate |
Rated Current | 13 A at 230 V AC 50 Hz |
Standards | BS 1363 |
Material | steel |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review