
calcActive())">
FP 1G 32A DP SW WITH NEON BSS
GU4431-BSS
BHD15.94
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GU4431-BSS
FP 1G 32A DP SW WITH NEON BSS
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FP 1G 32A DP SW WITH NEON BSS
BHD15.94
Description
Switch, Ultimate Screwless flat plate, 2-pole, screw terminals, IP20, stainless steel
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 2.5 kg |
Connections - Terminals | screw terminals |
Product or Component Type | switch |
Width | 88 mm |
Range | Ultimate |
Height | 88 mm |
Number of Gangs | 1 gang |
Range of Product | Ultimate |
Rated Current | 32 A at 230 V AC |
Standards | BS EN 60669-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account