
calcActive())">
FDM MOUNTING ACCESSORY DIAM 22
TRV00128
BHD2.24
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TRV00128
FDM MOUNTING ACCESSORY DIAM 22
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
FDM MOUNTING ACCESSORY DIAM 22
BHD2.24
Description
mounting support for Front Display Module (FDM), 64 mm x 64 mm, diameter 22 mm
Product Details
Range | ComPact |
---|---|
Activity | PPACB |
Weight (in Kg) | 0.017 kg |
Device Short Name | FDM mounting accessory (diameter 22 mm) |
Compatibility Code | FDM mounting accessory (diameter 22 mm) |
Height | 64 mm |
Product or Component Type | display mounting support |
Range | ComPact |
Width | 64 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account