
calcActive())">
F-T WP SINGLE GANG SKT COVER_WH_IP55
E223R_WE
BHD2.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E223R_WE
F-T WP SINGLE GANG SKT COVER_WH_IP55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
F-T WP SINGLE GANG SKT COVER_WH_IP55
BHD2.76
Description
Full-Time Weatherproof Single Gang Socket Cover (White) IP55
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 140 kg |
Wiring Device Mounting | flush |
Product or Component Type | socket cover |
Cover Frame Colour Tint | white |
Width | 102.5 mm |
Range | Kavacha |
Depth | 50 mm |
Height | 130.6 mm |
Number of Gangs | 1 gang |
Range of Product | Kavacha |
Standards | IEC 60529#|#GB 17466-1#|#GB 4208 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account