
calcActive())">
Easy9 RCBO 240V - 1P + N - 10A - C curve - 6000 A - 30 mA
EZ9D56810
BHD15.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9D56810
Easy9 RCBO 240V - 1P + N - 10A - C curve - 6000 A - 30 mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy9 RCBO 240V - 1P + N - 10A - C curve - 6000 A - 30 mA
BHD15.19
Description
Easy9 RCBO 240V - 1P + N - 10A - C curve - 6000 A - 30 mA
Product Details
Activity | HDCFD |
---|---|
Earthing System | TN |
Device Short Name | Easy9 RCBO |
Earth-leakage protection class | type A |
Curve Code | C |
Network Type | AC |
Earth-leakage sensitivity | 30 mA |
Range | Easy9 |
Poles Description | 1P + Ns |
Earth-leakage protection time delay | instantaneous |
Breaking capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
Neutral position | left |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account