
calcActive())">
EZ TERMINAL SHIELD 3P
EZATSHD3P
BHD6.27
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZATSHD3P
EZ TERMINAL SHIELD 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EZ TERMINAL SHIELD 3P
BHD6.27
Description
terminal shields, EasyPact EZC100, EasyPact CVS100BS, 60 mm depth, 3 poles, set of 2
Product Details
Range | EasyPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
Device Short Name | terminal shields |
Compatibility Code | terminal shields |
Product or Component Type | terminal shield |
Range | EasyPact |
Poles Description | 3P |
Seller Information
Documents
Product Datasheet
Catalogue
,poles_description=3P,product_category=Accessories,p_num=EZATSHD3P,p_type=MCCB Terminal Shield,sm2_enable_returns=Yes,sm2_part_number=EZATSHD3P,sm2_pincode_group=Thailand,sm2_product_mfc_enabled=1,sm2_product_mfc_quantity=0,sm2_qty_enable_disable=0,sm2_recommendation_score=1,sm2_sproduct_custom_sort_order=0
Extended Warranty
Reviews
Write Your Own Review