
calcActive())">
EZ CABLE LUGS 3PCS UP TO 100A
EZALUG1003
BHD7.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZALUG1003
EZ CABLE LUGS 3PCS UP TO 100A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EZ CABLE LUGS 3PCS UP TO 100A
BHD7.73
Description
cable lugs, EasyPact EZC 100, EasyPact CVS 100BS, 60 A to 100 A, 10 to 50 mm², set of 3
Product Details
Range | EasyPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
Device Short Name | cable lugs |
Compatibility Code | cable lugs |
[in] Rated Current | 0-100 A |
Product or Component Type | cable lug |
Range | EasyPact |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review