
calcActive())">
EXTRA LOW VOLTAGE RELAY 5 MA - 5 VCA/CC2
A9A15416
BHD53.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9A15416
EXTRA LOW VOLTAGE RELAY 5 MA - 5 VCA/CC2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EXTRA LOW VOLTAGE RELAY 5 MA - 5 VCA/CC2
BHD53.90
Description
Extra low voltage relay iRTBT - 10mA/10VDC - 5A/250VAC - 12...24 VAC/DC
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 5 A at 250 V AC, 0.01 A at 10 V DC |
[uc] Control Circuit Voltage | 12...24 V AC, 12...24 V DC |
[ui] Rated Insulation Voltage | 4000 V |
Compatibility Code | iRTBT |
Device Short Name | iRTBT |
Device Application | extra low voltage interface relay |
Mounting Mode | fixed |
Product or Component Type | relay |
9 mm Pitches | 2 |
Product Name | Acti9 iRTBT |
Range | Acti9 |
Mounting Support | 35 mm symmetrical DIN rail |
Colour | white |
Connections - Terminals | tunnel type terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account