
EVlink PARKING Floor Standing 22KW 1xT2 with Shutter RFID EV CHARGING STATION
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EVlink PARKING Floor Standing 22KW 1xT2 with Shutter RFID EV CHARGING STATION
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PREVC |
---|---|
Product Name | EVlink parking |
Product or Component Type | charging station |
Maximum supply current | 32 A for T2 with shutter |
Nominal output power | 22 kW for T2 with shutter |
Offer type | standard |
Socket number | 1 |
Socket outlet type | right: T2 with shutter / silver plated contacts |