
calcActive())">
EVlink Smart Wallbox - 22 kW - Attached cable T2 - RFID
EVB1A22PCRI
BHD807.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVB1A22PCRI
EVlink Smart Wallbox - 22 kW - Attached cable T2 - RFID
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EVlink Smart Wallbox - 22 kW - Attached cable T2 - RFID
BHD807.20
Description
EVlink Smart Wallbox - 22 kW - Attached cable T2 - RFID
Product Details
Activity | PREVC |
---|---|
Product Name | EVlink Smart Wallbox |
Product or Component Type | charging station |
Nominal output power | 22 kW 32 A 380...415 V |
Offer type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review