
calcActive())">
EVlink Smart Wallbox - 7.4/22 kW - T2S - RFID
EVB1A22P4RI
BHD731.98
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVB1A22P4RI
EVlink Smart Wallbox - 7.4/22 kW - T2S - RFID
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EVlink Smart Wallbox - 7.4/22 kW - T2S - RFID
BHD731.98
Description
EVlink Smart Wallbox - 7.4/22 kW - T2S - RFID
Product Details
Activity | PREVC |
---|---|
Product Name | EVlink Smart Wallbox |
Product or Component Type | charging station |
Nominal output power | 22 kW 32 A 380...415 V - 7.4 kW 32 A 222...240 V |
Offer type | standard |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review