
calcActive())">
ENCLOS 1S 25A 220V 50/60
LE1D25M7
BHD65.39
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LE1D25M7
ENCLOS 1S 25A 220V 50/60
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
ENCLOS 1S 25A 220V 50/60
BHD65.39
Description
TeSys LE - enclosed DOL starter - 25 A - 220 V AC coil
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 1kg |
Product Name | TeSys LE |
Product or Component Type | enclosed DOL starter |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | TeSys |
Device Application | standard |
Control Type | push-button start green I, push-button stop/reset red O |
Net Weight | 1.015 kg |
Standards | IEC 60947-4-1 |
Utilisation Category | AC-3 |
Ambient Air Temperature for Operation | -5-40 °C |
Compatibility Code | LE1D |
Product Certifications | UKCA |
Height | 201 mm |
Depth | 153.5 mm |
Width | 101 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account