
calcActive())">
EMERGENCY STOP CONT. BOX
XALK178G
BHD17.27
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XALK178G
EMERGENCY STOP CONT. BOX
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
EMERGENCY STOP CONT. BOX
BHD17.27
Description
Control station, Harmony XALD, XALK, plastic, yellow lid, 1 red mushroom push button 40mm, turn to release, 1NO+2NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Mechanical Durability | 300000 cycles |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.194 kg |
Tightening Torque | 0.8-1.2 N.m conforming to EN/IEC 60947-1 |
Vibration Resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.925 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | XALK |
Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | complete control station |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account