
calcActive())">
Easy9 RCBO 240V 1P + N 16A C 6000A 30mA
EZ9D56816
BHD15.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9D56816
Easy9 RCBO 240V 1P + N 16A C 6000A 30mA
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Easy9 RCBO 240V 1P + N 16A C 6000A 30mA
BHD15.19
Description
Easy9 RCBO 240V - 1P + N - 16A - C curve - 6000 A - 30 mA
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 16 A |
Ambient Air Temperature for Operation | -15-60 °C |
Ambient Air Temperature for Storage | -40-85 °C |
Earthing System | TN |
Depth | 72 mm |
Device Short Name | Easy9 RCBO |
Device Location in System | outgoer |
Device Application | distribution |
Breaking Capacity | 6000 A Icn at 240 V AC 50 Hz conforming to BS EN 61009-1 |
Curve Code | C |
Control Type | toggle |
Colour | grey (RAL 7035) |
[ui] Rated Insulation Voltage | 500 V |
Network Type | AC |
Network Frequency | 50 Hz |
Mounting Support | DIN rail |
Net Weight | 180 g |
Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
Range | Easy9 |
Electrical Durability | 4000 cycles 240 V AC 50 Hz |
Poles Description | 1P + Ns |
Mechanical Durability | 10000 cycles |
Relative Humidity | 95-95 % at 55-55 °C |
Standards | BS EN 61009-1 |
[uimp] Rated Impulse withstand Voltage | 4 kV |
[ue] Rated Operational Voltage | 240 V AC 50 Hz |
Tropicalisation | 2 |
Trip Unit Technology | thermal-magnetic |
9 mm Pitches | 2 |
Tightening Torque | 2-2 N.m top or bottom |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account