
calcActive())">
Disbo Extra 1 Phase Row type 16 ways
DSP1ROW16
BHD29.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

DSP1ROW16
Disbo Extra 1 Phase Row type 16 ways
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Disbo Extra 1 Phase Row type 16 ways
BHD29.09
Description
Single phase distribution board, Acti9 Disbo, row type, 16 ways, flush mount
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 100 A |
Depth | 208 mm outside: |
Device Application | low voltage electrical distribution |
IP Degree of Protection | IP40 conforming to IEC 60529 |
Product or Component Type | distribution board |
Range | Acti9 |
Standards | IEC 61439-3 |
Colour | white (RAL 9003), white (RAL 9002) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review