
calcActive())">
DIODE MODULE, 6-250VDC
70-BSMD-250
BHD1.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

70-BSMD-250
DIODE MODULE, 6-250VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DIODE MODULE, 6-250VDC
BHD1.47
Description
Protection module with diode, Harmony, for 782H hermetically sealed relays, 6 250V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | socket 70-781 plug-in, socket 70-782 plug-in |
Weight (in Kg) | 0.6 kg |
[uc] Control Circuit Voltage | 6...250 V |
Product or Component Type | protection module |
Width | 12.45 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review