
calcActive())">
DIODE 6-250VDC FOR RXZE SOCKET
RXM040W
BHD0.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM040W
DIODE 6-250VDC FOR RXZE SOCKET
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DIODE 6-250VDC FOR RXZE SOCKET
BHD0.97
Description
Protection module, Harmony, with diode, for RPZ RXZ sockets, 6...250V DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Product Compatibility | socket RPZ (1 C/O), socket RPZ (2 C/O), socket RXZ (2 C/O), socket RXZ (3 C/O), socket RXZ (4 C/O) |
Net Weight | 0.003 kg |
Weight (in Kg) | 1kg |
Compatibility Code | RXM |
[uc] Control Circuit Voltage | 6...250 V DC |
Product or Component Type | protection module |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review