
calcActive())">
Dimming actuator, KNX, universal, LL REG-K/4x230/250W, white
MTN6710-0004
BHD257.23
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN6710-0004
Dimming actuator, KNX, universal, LL REG-K/4x230/250W, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Dimming actuator, KNX, universal, LL REG-K/4x230/250W, white
BHD257.23
Description
Dimming actuator, KNX, universal, LL REG-K/4x230/250W, white
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 576.000 g |
[ue] Rated Operational Voltage | 220...230 V#|#110...130 V |
Product or Component Type | dimming actuator |
Range | KNX |
Range of Product | KNX |
Load Type | incandescent lamps: 4...250 W at 230 V AC, halogen lamps: 4...250 W at 230 V AC, LV halogen lamps: 25...250 VA at 12 V AC (wound transformer), LV halogen lamps: 4...250 W at 12 V AC (electronic transformer), compact fluorescent lamp: 4...125 W at 230 V AC (RC mode), energy saving lamp: 4...125 W at 230 V AC (RC mode), LED lamp: 4...125 W at 230 V AC (RC mode), compact fluorescent lamp: 25...45 W at 230 V AC (RL LED mode), energy saving lamp: 25...45 W at 230 V AC (RL LED mode), LED lamp: 25...45 W at 230 V AC (RL LED mode), incandescent lamps: 4...125 W at 110 V AC, halogen lamps: 4...125 W at 110 V AC, LV halogen lamps: 25...125 VA at 12 V AC (wound transformer), LV halogen lamps: 4...125 W at 12 V AC (electronic transformer), compact fluorescent lamp: 4...60 W at 110 V AC (RC mode), energy saving lamp: 4...60 W at 110 V AC (RC mode), LED lamp: 4...60 W at 110 V AC (RC mode), compact fluorescent lamp: 12...22 W at 110 V AC (RL LED mode), energy saving lamp: 12...22 W at 110 V AC (RL LED mode), LED lamp: 12...22 W at 110 V AC (RL LED mode) |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review