
calcActive())">
Loading...
All Sellers

XB5KSB
DIA 22 80 DB BUZZER
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
DIA 22 80 DB BUZZER
BHD34.54
Description
Harmony XB5, Complete buzzer, plastic, Ø22, continuous or intermittent tone, 24 V AC/DC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Overvoltage Category | class II conforming to IEC 60536 |
Net Weight | 0.024 kg |
Weight (in Kg) | 0.2 kg |
Ambient Air Temperature for Storage | -40-70 °C |
[us] Rated Supply Voltage | 24 V, 24 V +/- 10 % |
Ambient Air Temperature for Operation | -40-70 °C |
Product or Component Type | annunciator |
Width | 29 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review