
calcActive())">
CVS630N TM500D 3P3D circuit breaker 50d
LV563415
BHD262.72
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV563415
CVS630N TM500D 3P3D circuit breaker 50d
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CVS630N TM500D 3P3D circuit breaker 50d
BHD262.72
Description
circuit breaker, EasyPact CVS, CVS630N , 50kA 380/415V, TMD, 3p/3d
Product Details
Range | EasyPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 0.13 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 32 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | N |
Connection Pitch | 45 mm |
Device Short Name | CVS630N |
Long Time Delay Adjustment Type | fixed |
Instantaneous Pick-Up Adjustment Range | 5...10 x In |
Compatibility Code | CVS630 |
Long Time Pick-Up Adjustment Range | 0.7...1 x In |
[in] Rated Current | 500 A at 50 °C |
Instantaneous Pick-Up Adjustment Type Ii | adjustable |
Electrical Durability | 4000 cycles 415 V In conforming to IEC 60947-2 |
Control Type | toggle |
Height | 255 mm |
Long Time Pick-Up Adjustment Type Ir | adjustable |
Protected Poles Description | 3D |
Depth | 110 mm |
Product or Component Type | circuit breaker |
Network Type | AC |
Range | EasyPact |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | EasyPact CVS |
Poles Description | 3P |
Trip Unit Name | TM-D |
Width | 140 mm |
Trip Unit Technology | thermal-magnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review