
calcActive())">
CVS630N ETS 2.3 630 3P3D CIRCUIT BREAKER
LV563510
BHD302.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV563510
CVS630N ETS 2.3 630 3P3D CIRCUIT BREAKER
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CVS630N ETS 2.3 630 3P3D CIRCUIT BREAKER
BHD302.85
Description
circuit breaker EasyPact CVS630N, 50 kA at 415 VAC, 630 A rating ETS 2.3 electronic trip unit, 3P 3d
Product Details
Range | EasyPact |
---|---|
Activity | PPCCB |
Breaking Capacity | 70 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 42 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
Weight (in Kg) | 53 kg |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to EN/IEC 60947-2 |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
[lcs] Rated Service Breaking Capacity | 70 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 32 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
[tr] Long-Time Delay Adjustment Range | 5.5-5.5 s at 7.2 x Ir, 8-8 s at 6 x Ir, 200-200 s at 1.5 x Ir |
Breaking Capacity Code | N |
Connection Pitch | 45 mm |
Device Short Name | CVS630N |
Long Time Delay Adjustment Type | fixed |
Instantaneous Pick-Up Adjustment Range | 11 x In |
Compatibility Code | CVS630 |
Long Time Pick-Up Adjustment Range | 250...630 A |
IP Degree of Protection | IP40 |
[in] Rated Current | 630 A at 40 °C |
Instantaneous Pick-Up Adjustment Type Ii | fixed |
Electrical Durability | 4000 cycles 415 V In conforming to IEC 60947-2 |
Control Type | toggle |
Height | 255 mm |
Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
Protected Poles Description | 3D |
Depth | 110 mm |
Product or Component Type | circuit breaker |
Network Type | AC |
Range | EasyPact |
Net Weight | 5.2 kg |
Utilisation Category | category A |
Network Frequency | 50/60 Hz |
Product Name | EasyPact CVS |
Poles Description | 3P |
Trip Unit Name | ETS 2.3 |
Width | 140 mm |
Trip Unit Protection Functions | LSoI |
Trip Unit Technology | electronic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review