
calcActive())">
CVS400NA 400A 3P SWITCH-DISCONNECTOR
LV540400
BHD192.49
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV540400
CVS400NA 400A 3P SWITCH-DISCONNECTOR
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CVS400NA 400A 3P SWITCH-DISCONNECTOR
BHD192.49
Description
switch disconnector EasyPact CVS400NA, 3 poles, 400 A, AC22A, AC23A
Product Details
Range | EasyPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
Ambient Air Temperature for Storage | -50-85 °C |
Ambient Air Temperature for Operation | -25-70 °C |
Connection Pitch | 45 mm |
Device Short Name | CVS400NA |
Compatibility Code | CVS400 |
Electrical Durability | AC-22A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3, AC-23A: 4000 cycles 415 V AC 50/60 Hz In conforming to IEC 60947-3 |
Control Type | toggle |
Height | 255 mm |
Depth | 110 mm |
Product or Component Type | switch disconnector |
Network Type | AC |
Range | EasyPact |
Net Weight | 6.05 kg |
Utilisation Category | AC-23A#|#AC-22A |
Network Frequency | 50/60 Hz |
Product Name | EasyPact CVS |
Poles Description | 3P |
Width | 140 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review