
calcActive())">
Loading...
All Sellers

KBT15D45N
COOKER CONTROL UNIT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
COOKER CONTROL UNIT
BHD12.18
Description
45A 250V Cooker Control Unit
Product Details
Activity | HDCWD |
---|---|
Weight (in Kg) | 1kg |
Ambient Air Temperature for Operation | -5-40 °C |
Clamping Connection Capacity | <= 16 mm² |
Colour Tint | white |
Connections - Terminals | pillar terminal |
Product or Component Type | switched socket |
Width | 146 mm |
Range | Vivace |
Height | 86 mm |
Embedding Depth | 47 mm |
Range of Product | Vivace |
Rated Current | 45 A at 250 V AC, resistive, 45 A at 250 V AC, inductive |
Relative Humidity | 0-95 % |
Standards | BS 4177 |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review