
calcActive())">
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/3-gang with manual mode, light grey
MTN646991
BHD97.95
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN646991
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/3-gang with manual mode, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/3-gang with manual mode, light grey
BHD97.95
Description
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/3-gang with manual mode, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 340.000 g |
[ue] Rated Operational Voltage | 100...240 V AC 50...60 Hz |
Product or Component Type | control unit 0-10 V |
Range | KNX |
Range of Product | KNX |
Load Type | incandescent lamps: <= 1600 W, 100 V AC, capacitive: , 16 A, 200 µF, 100...240 V AC, incandescent lamps: <= 3600 W, 230 V AC, incandescent lamps: <= 3840 W, 240 V AC, halogen lamps: <= 1086 W, 100 V AC, halogen lamps: <= 2500 W, 230 V AC, halogen lamps: <= 2608 W, 240 V AC, parallel compensated fluorescent lamp: <= 1086 VA, 100 V AC, parallel compensated fluorescent lamp: <= 2500 VA, 230 V AC, parallel compensated fluorescent lamp: <= 2608 VA, 240 V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account