
calcActive())">
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/1-gang with manual mode, light grey
MTN647091
BHD81.37
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

MTN647091
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/1-gang with manual mode, light grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/1-gang with manual mode, light grey
BHD81.37
Description
Control unit 0-10 V, KNX, 0.12-100 mA, 100-240 VAC, REG-K/1-gang with manual mode, light grey
Product Details
Activity | HDCOS |
---|---|
Weight (in Kg) | 252.000 g |
Product or Component Type | control unit 0-10 V |
Bus type | KNX |
Operating mode | KNX bus system - manual |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account