
calcActive())">
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 115A, 220V AC 50/60Hz coil, screw clamp terminals
LC1D115M7
BHD122.67
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1D115M7
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 115A, 220V AC 50/60Hz coil, screw clamp terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 115A, 220V AC 50/60Hz coil, screw clamp terminals
BHD122.67
Description
Contactor, TeSys Deca, 3P(3NO), AC-3/AC-3e, =440V, 115A, 220V AC 50/60Hz coil, screw clamp terminals
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 14 kg |
[ith] Conventional Free Air Thermal Current | 200 A (at 60 °C) for power circuit |
Pole Contact Composition | 3 NO |
[ue] Rated Operational Voltage | power circuit: <= 1000 V AC 25...400 Hz, power circuit: <= 300 V DC |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz standard |
Control Circuit Voltage Limits | 0.3...0.5 Uc (-40-70 °C):drop-out AC 50/60 Hz, 0.8...1.15 Uc (-40-55 °C):operational AC 50/60 Hz, 1...1.15 Uc (55-70 °C):operational AC 50/60 Hz |
Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
Maximum Operating Rate | 2400 cyc/h 60 °C |
Operating Time | 6...20 ms opening, 20...50 ms closing |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 2.5 kg |
Mechanical Durability | 8 Mcycles |
Standards | CSA C22.2 No 14, EN 60947-4-1, EN 60947-5-1, IEC 60947-4-1, IEC 60947-5-1, UL 508 |
Power Dissipation per Pole | 24 W AC-1, 7.9 W AC-3, 7.9 W AC-3e |
Utilisation Category | AC-4#|#AC-1#|#AC-3#|#AC-3e |
[icw] Rated Short-Time withstand Current | 250 A 40 °C - 10 min for power circuit, 550 A 40 °C - 1 min for power circuit, 950 A 40 °C - 10 s for power circuit, 1100 A 40 °C - 1 s for power circuit, 100 A - 1 s for signalling circuit, 120 A - 500 ms for signalling circuit, 140 A - 100 ms for signalling circuit |
[uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947 |
[ie] Rated Operational Current | 200 A (at <60 °C) at <= 440 V AC AC-1 for power circuit, 115 A (at <60 °C) at <= 440 V AC AC-3 for power circuit, 115 A (at <60 °C) at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1D |
Product Certifications | RINA#|#CSA#|#CCC#|#BV#|#LROS (Lloyds register of shipping)#|#GL#|#GOST#|#DNV#|#UL#|#UKCA |
[ui] Rated Insulation Voltage | power circuit: 600 V CSA certified, power circuit: 600 V UL certified, power circuit: 1000 V conforming to IEC 60947-4-1, signalling circuit: 690 V conforming to IEC 60947-1, signalling circuit: 600 V CSA certified, signalling circuit: 600 V UL certified |
Height | 158 mm |
Depth | 136 mm |
Width | 120 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account