
calcActive())">
Capacitor contactor, TeSys Deca, 63 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
LC1DWK12M7
BHD138.05
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1DWK12M7
Capacitor contactor, TeSys Deca, 63 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Capacitor contactor, TeSys Deca, 63 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
BHD138.05
Description
Capacitor contactor, TeSys Deca, 63 kVAR at 400 V/50 Hz, coil 220 V AC 50/60 Hz
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 13 kg |
Pole Contact Composition | 3 NO |
Product Name | TeSys Deca, TeSys LC1D.K |
[ue] Rated Operational Voltage | power circuit: 690 V AC 50/60 Hz |
Product or Component Type | capacitor duty contactor |
[uc] Control Circuit Voltage | 220 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Device Application | control |
Maximum Operating Rate | 240 cyc/h |
Poles Description | 3P |
Operating Altitude | 0...3000 m |
Net Weight | 1.65 kg |
Standards | EN/IEC 60947-1#|#EN/IEC 60947-4-1#|#UL 60947-4-1#|#CSA C22.2 No 60947-4-1 |
Utilisation Category | AC-6b |
Ambient Air Temperature for Operation | -5-60 °C |
Ambient Air Temperature for Storage | -60-80 °C |
Compatibility Code | LC1D |
Product Certifications | IECEE CB Scheme#|#UL#|#CSA#|#UKCA |
Height | 180 mm |
Depth | 154 mm |
Width | 85 mm |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account