
calcActive())">
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, aux. 1NO, 24V AC coil, screw clamps
LC1K0910B7
BHD9.09
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1K0910B7
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, aux. 1NO, 24V AC coil, screw clamps
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, aux. 1NO, 24V AC coil, screw clamps
BHD9.09
Description
Contactor, TeSys K, 3P, AC-3/AC-3e,440V 9A, aux. 1NO, 24V AC coil, screw clamps
Product Details
Activity | PPCTR |
---|---|
Weight (in Kg) | 205 g |
[ith] Conventional Free Air Thermal Current | 20 A (at 50 °C) for power circuit, 10 A (at 50 °C) for signalling circuit |
Pole Contact Composition | 3 NO |
Product Name | TeSys K |
Product or Component Type | contactor |
[uc] Control Circuit Voltage | 24 V AC 50/60 Hz |
Range | TeSys |
Control Circuit Type | AC at 50/60 Hz |
Control Circuit Voltage Limits | operational: 0.8...1.15 Uc (at <50 °C), drop-out: 0.2...0.75 Uc (at <50 °C) |
Device Application | control |
Maximum Operating Rate | 3600 cyc/h |
Operating Time | 10...20 ms coil de-energisation and NO opening, 10...20 ms coil energisation and NO closing |
Poles Description | 3P |
Operating Altitude | 2000 m without derating |
Utilisation Category | AC-3#|#AC-1#|#AC-4#|#AC-3e |
[ie] Rated Operational Current | 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit, 9 A at <= 440 V AC AC-3 for power circuit, 16 A (at <70 °C) at 690 V AC AC-1 for power circuit, 9 A at <= 440 V AC AC-3e for power circuit |
Compatibility Code | LC1K |
Product Certifications | CSA#|#UL#|#UKCA |
Range | TeSys |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review