
calcActive())">
Loading...
All Sellers

ZA2EE102
CONTACTBLOCK,1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CONTACTBLOCK,1NC
BHD0.88
Description
Contact block, Easy Harmony XA2, single contact, for head 22mm, faston terminal, 1NC
Product Details
Activity | IDSIG |
---|---|
Range | Easy Harmony XA2 |
Mechanical Durability | 1500000 cycles |
Tightening Torque | 0.8-0.8 N.m |
Weight (in Kg) | 104 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | ZA2E |
Connections - Terminals | , <= 2 x 1.5 mm² conforming to EN 60947-1, , <= 1 x 2.5 mm² conforming to EN 60947-1, , >= 1 x 0.5 mm² conforming to EN 60947-1, Faston terminals, connection size: 6.3 mm conforming to EN 60947-1 |
Ambient Air Temperature for Operation | -25-55 °C |
Product or Component Type | contact block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review