
calcActive())">
Loading...
All Sellers

ZB2BE102
CONTACT ELEMENT
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CONTACT ELEMENT
BHD2.73
Description
Contact block, Harmony XAC, single contact, spring return, 1 speed, front mounting, screw clamp terminal, 1NC
Product Details
Activity | IDSIG |
---|---|
Range | Harmony |
Shock Resistance | 100 gn conforming to IEC 60068-2-27 |
Mechanical Durability | 1000000 cycles |
Product Compatibility | XACA#|#XB4#|#XB5 |
Net Weight | 0.02 kg |
Vibration Resistance | 15 gn (f= 10-500 Hz) conforming to IEC 60068-2-6 |
Weight (in Kg) | 0.037 kg |
Ambient Air Temperature for Storage | -40-70 °C |
Connections - Terminals | screw clamps terminals, 1 x 2.5 mm² with or without cable end, screw clamps terminals, 2 x 1.5 mm² with or without cable end |
Ambient Air Temperature for Operation | -25-70 °C |
Product or Component Type | contact block |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review