
calcActive())">
Complete cam switch, Harmony K1, K2, cam changeover switch, 16mm or 22mm, plastic, 2 poles, position 0, 60degrees, 10A, 30x30mm, marked 1 0 2
K10D002UCH
BHD28.88
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

K10D002UCH
Complete cam switch, Harmony K1, K2, cam changeover switch, 16mm or 22mm, plastic, 2 poles, position 0, 60degrees, 10A, 30x30mm, marked 1 0 2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Complete cam switch, Harmony K1, K2, cam changeover switch, 16mm or 22mm, plastic, 2 poles, position 0, 60degrees, 10A, 30x30mm, marked 1 0 2
BHD28.88
Description
Complete cam switch, Harmony K1, K2, cam changeover switch, 16mm or 22mm, plastic, 2 poles, position 0, 60degrees, 10A, 30x30mm, marked 1 0 2
Product Details
Activity | IDSIG |
---|
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account