
calcActive())">
COMPACT PLUG IN BASE KIT 3P
LV429289
BHD73.74
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV429289
COMPACT PLUG IN BASE KIT 3P
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
COMPACT PLUG IN BASE KIT 3P
BHD73.74
Description
plug-in kit, ComPact NSX100/160/250, 3 poles
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 2.8 kg |
[in] Rated Current | 250 A |
Product or Component Type | plug-in kit |
Range | ComPact |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review