
calcActive())">
CIRCUIT BREAKER C60H-DC 250VDC 1A 1P C
A9N61501
BHD11.76
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N61501
CIRCUIT BREAKER C60H-DC 250VDC 1A 1P C
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CIRCUIT BREAKER C60H-DC 250VDC 1A 1P C
BHD11.76
Description
miniature circuit breaker - C60H - 1 pole - 1 A - C curve
Product Details
Activity | HDCFD |
---|---|
[in] Rated Current | 1 A at 25 °C |
[ui] Rated Insulation Voltage | 500 V DC conforming to IEC 60947-2 500 V DC conforming to EN 60947-2 |
[uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2 |
Ambient Air Temperature for Operation | -25-70 °C |
[ue] Rated Operational Voltage | 250 V DC |
Ambient Air Temperature for Storage | -40-85 °C |
Breaking Capacity Code | H |
Comb Busbar and Distribution Block Compatibility | top or bottom: standard |
Compatibility Code | C60H-DC |
Control Type | toggle |
Curve Code | C |
Breaking Capacity | 10 kA Icu at 220 V DC conforming to EN 60947-2, 10 kA Icu at 220 V DC conforming to IEC 60947-2, 6 kA Icu at 250 V DC conforming to EN 60947-2, 6 kA Icu at 250 V DC conforming to IEC 60947-2, 20 kA Icu at 110 V DC conforming to EN 60947-2, 20 kA Icu at 110 V DC conforming to IEC 60947-2 |
Device Short Name | C60H-DC |
Device Application | distribution |
Net Weight | 0.128 kg |
Mechanical Durability | 20000 cycles |
Mounting Mode | fixed |
Network Frequency | 50/60 Hz |
Poles Description | 1P |
Network Type | DC |
Product or Component Type | miniature circuit-breaker |
9 mm Pitches | 2 |
Number of Protected Poles | 1 |
Product Name | Acti9 C60H-DC |
Provision for Padlocking | padlockable |
Range | Acti9 |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | EN 60947-2, IEC 60947-2 |
Tightening Torque | power circuit: 2.5-2.5 N.m top or bottom |
Trip Unit Technology | thermal-magnetic |
Colour | white |
Tropicalisation | 2 conforming to IEC 60068-2 |
[lcs] Rated Service Breaking Capacity | 15 kA 75 % conforming to EN 60947-2 - 110 V DC, 15 kA 75 % conforming to IEC 60947-2 - 110 V DC, 4.5 kA 75 % conforming to EN 60947-2 - 250 V DC, 4.5 kA 75 % conforming to IEC 60947-2 - 250 V DC, 7.5 kA 75 % conforming to EN 60947-2 - 220 V DC, 7.5 kA 75 % conforming to IEC 60947-2 - 220 V DC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review