
calcActive())">
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2S socket-outlet, RDC-DD 6mA, RCD Asi 30mA, MNx aux.
EVB3S22N4A
BHD844.68
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVB3S22N4A
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2S socket-outlet, RDC-DD 6mA, RCD Asi 30mA, MNx aux.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2S socket-outlet, RDC-DD 6mA, RCD Asi 30mA, MNx aux.
BHD844.68
Description
RDC-DD 6mA + RCD Type Asi+MNX?
Product Details
Type of socket | T2S |
---|---|
Current output | 32A |
Power kW | 22 |
Network Number of Phases | 3PH |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review