
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2S socket-outlet, RCD B-EV, MNx aux.
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Charging station, EVlink Pro AC/AC Metal, 22kW, 32A, 3P+N, T2S socket-outlet, RCD B-EV, MNx aux.
Excl. Tax
Excl. Tax
Description
Product Details
Range | Evlink |
---|---|
Activity | PREVC |
Type of socket​ | T2S |
Current output | 32A |
Weight (in Kg) | 7.2 kg |
Power kW | 22 |
Network Number of Phases | 3PH |