
calcActive())">
Charging cable, EVlink, 5m, 32A, 3-Phase, T2 connector at each end of cable
EVP1CNS32322
BHD345.59
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVP1CNS32322
Charging cable, EVlink, 5m, 32A, 3-Phase, T2 connector at each end of cable
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Charging cable, EVlink, 5m, 32A, 3-Phase, T2 connector at each end of cable
BHD345.59
Description
Charging cable, EVlink, 5m, 32A, 3-Phase, T2 connector at each end of cable
Product Details
Range | Evlink |
---|---|
Activity | PREVC |
Weight (in Kg) | 3.2 kg |
Accessory / Separate Part Category | cabling accessory |
Product or Component Type | charging cable |
Socket number | 2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review