
calcActive())">
CHANGEOVER RELAY IRLI 10A 2P UC 230V-240
A9E15535
BHD32.97
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9E15535
CHANGEOVER RELAY IRLI 10A 2P UC 230V-240
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CHANGEOVER RELAY IRLI 10A 2P UC 230V-240
BHD32.97
Description
Changeover relay iRLI 10A 2P Uc 230V-240VAC Ue 250VAC
Product Details
Activity | HDCFD |
---|---|
[ie] Rated Operational Current | 10 A at 230 V AC (cos Phi = 1) |
[uc] Control Circuit Voltage | 230...240 V AC 50/60 Hz |
[ui] Rated Insulation Voltage | 250 V AC |
Ambient Air Temperature for Operation | -5-55 °C |
Ambient Air Temperature for Storage | -40-70 °C |
Compatibility Code | iRLI |
Depth | 70 mm |
Device Short Name | iRLI |
Device Application | changeover relay |
IP Degree of Protection | IP20 |
Net Weight | 0.112 kg |
Mounting Mode | fixed |
Product or Component Type | relay |
9 mm Pitches | 2 |
Product Name | Acti9 iRLI |
Range | Acti9 |
Mounting Support | 35 mm symmetrical DIN rail |
Standards | NF C 45-250#|#IEC 255 |
Colour | white |
Connections - Terminals | tunnel type terminals 0.5-6 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review