
calcActive())">
CB PLUG IN BASE CONNECTION ADAPTER 1
LV432584
BHD15.38
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LV432584
CB PLUG IN BASE CONNECTION ADAPTER 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
CB PLUG IN BASE CONNECTION ADAPTER 1
BHD15.38
Description
connection adapter for plug in base, ComPact NSX 400/630, 3 poles
Product Details
Range | ComPact |
---|---|
Activity | PPCCB |
Weight (in Kg) | 1kg |
[in] Rated Current | 630 A |
Product or Component Type | connection adapter |
Range | ComPact |
Poles Description | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review